IESNA:LM-63-2002
[TEST]P1876312
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2603-732-5, G3-2602-702-3)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S290D1440U830-4F0-1E-UDD-RLLOOA-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 290 LUMENS PER FOOT, REVEAL LENS, FLUSH HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, ASYMMETRIC OPTIC
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5606
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0.01875
1 1 54.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
336 338 336.8 333.6 330.9 327.6 321.3 313.9 307.9 302.2
291.9 281.6 273.9 266.2 253.8 240.5 231.1 222.4 208.5 195
185 174.6 159 144.2 133.8 124.1 108.2 94.3 83.9 73.1
57.9 42.9 33.1 24.7 13 5.7 1.7 20 40.8 64
83.2 107.9 147.2 187.7 218.7 251.1 299.3 354.2 389.6 423.5
481.7 553.9 601 660 750.2 849.7 916.1 980.9 1081.9 1171.8
1229.3 1279.4 1345.3 1403.9 1439.3 1470.2 1513 1543.2 1560.9 1571.2
1581.1 1581.5 1577
336 337.4 336.2 333.2 330.6 327.2 321.1 313.7 307.7 301.8
292.1 281.6 273.9 266.2 253.8 240.8 231.7 222.9 209.2 195.8
185.7 175.6 159.7 145.1 134.7 125 109.3 94.7 84.6 74.2
59 44.4 34.8 26.6 15.2 11.4 21 54 99.1 138.8
161.7 184 216 256.3 289 322.5 376.7 433.8 472.3 512.6
578.2 655.2 705.5 761.8 848.8 938.3 1000.5 1059.3 1148.1 1228.5
1278.1 1322.8 1383.4 1435.5 1468.1 1496.5 1534.5 1560.6 1575 1582.7
1588.5 1585.4 1577
336 336.8 335.7 332.9 330.2 326.8 320.9 313.5 307.5 301.5
292.3 281.6 273.9 266.2 253.8 241 232.2 223.5 209.9 196.5
186.5 176.7 160.5 146.1 135.7 125.9 110.4 95.2 85.4 75.2
60.1 45.9 36.5 28.4 17.5 17 40.4 88 157.4 213.6
240.3 260.1 284.7 324.8 359.4 393.9 454.1 513.4 555.1 601.8
674.6 756.6 810 863.7 947.4 1026.8 1085 1137.7 1214.4 1285.2
1327 1366.3 1421.4 1467.1 1497 1522.7 1555.9 1578 1589.1 1594.2
1595.9 1589.3 1577
336 335.6 334.3 331.5 328.8 325.5 319.6 312.3 306.5 300.5
291.5 280.8 273.2 265.5 253.3 240.6 231.9 223.3 209.9 196.5
186.6 177.1 161.5 147.3 137.2 127.5 112.1 97 87.2 77.4
62.5 48.6 39.4 31.5 20.8 23 56.6 101.5 169.7 241.6
293.3 344.4 413.7 491.9 556.9 620.7 711.7 776.6 811.6 841.7
887.5 944 982.5 1022.6 1087.9 1150.6 1195.9 1234.3 1292.1 1348
1381.7 1413.3 1457.3 1494.7 1520 1541.5 1570.2 1588.8 1597.5 1600.5
1600.2 1591.3 1577
336 334.3 332.6 329.8 327.2 323.8 317.9 310.7 305.2 299.4
290.4 279.7 272.3 264.5 252.8 239.8 231.4 222.9 209.5 196.2
186.6 177.4 162.6 148.7 138.8 129.4 114 99.2 89.5 79.9
65.3 51.7 42.8 35 24.6 29 71.8 108.2 166.7 254
337.8 431.5 562.8 691.7 796.7 899.3 1029.5 1100.9 1126.1 1132
1139.3 1160.2 1177.7 1200.5 1242.4 1286 1315.7 1336.9 1373.6 1412.8
1438.3 1461.4 1492.4 1521 1541 1557.8 1582 1597.5 1604.1 1605.1
1603.5 1592.6 1577
336 334.1 332.4 329.7 327 323.6 317.7 310.4 305 299.2
290.1 279.4 272 264.3 252.5 239.6 231.2 222.7 209.4 196.1
186.8 177.8 163.4 149.7 140 130.6 115.6 101.1 91.3 82
67.7 54.2 45.6 37.9 27.6 33.1 79.9 110.4 159.1 241.9
327.7 435.7 592.7 750.6 876.8 992.2 1141.9 1252.9 1303.5 1325.5
1343.1 1349.1 1355.7 1368.7 1393.4 1418.2 1433.7 1442.1 1460.6 1482.7
1497.9 1511.5 1530.1 1548.3 1561.6 1573.7 1592.5 1605.4 1610.3 1609.6
1606.7 1594.2 1577
336 335.2 333.7 331 328.3 324.9 319 311.5 305.9 300
290.7 279.7 272.3 264.6 252.5 239.8 231.4 222.8 209.6 196.2
187.2 178.4 164 150.3 140.8 131.4 116.9 102.6 92.8 83.7
69.8 56.3 47.8 40.3 30.1 35.4 80.9 108.1 147 205.3
263 357.1 503.5 668.5 797.1 899.5 1049 1232.4 1343.9 1422.2
1499.1 1510.6 1516.4 1527.3 1540.9 1546.9 1550 1549.9 1553 1557.9
1560.7 1563.5 1570.3 1576.5 1581.8 1589.3 1601.7 1612.6 1616.2 1614
1610 1596.2 1577
336 335.9 334.6 331.8 329.1 325.8 319.9 312.2 306.5 300.5
291 280 272.6 264.8 252.5 239.9 231.4 222.8 209.7 196.2
187.5 178.7 164.5 150.7 141.4 132 117.9 103.7 94.1 85
71.4 58.1 49.7 42.3 32.2 37.4 81.8 106.4 137.5 176.4
211.6 293.9 428.5 597.2 724.9 821 971.2 1203.4 1361.9 1484.4
1613.8 1636 1643 1653 1660.4 1653.1 1646.4 1638.8 1629 1618.9
1611.5 1605.3 1601.7 1598.1 1597.1 1600.5 1607.5 1616.5 1619.1 1616
1611 1596.7 1577
336 335.6 334.2 331.2 328.6 325.6 319.3 311.8 306.1 300.1
290.6 280 272.4 264.5 252.3 239.6 231.1 222.7 209.5 196
187.5 178.4 164.9 150.6 141.6 132.4 117.9 104 94.7 85.6
72 58.9 50.7 43.1 33.3 38.3 82.8 106.5 136 170.3
200.2 277.4 396.7 558.3 675.1 785.4 938.5 1148.3 1312.9 1443
1604.7 1653.1 1667.3 1680.1 1696.1 1691.6 1682.8 1671.3 1655.7 1637.5
1626.8 1616 1606.3 1600 1597.7 1598.3 1602.9 1610.1 1612.7 1610.7
1605.3 1592.8 1577
336 335.3 333.9 330.7 328 325.3 318.8 311.5 305.8 299.7
290.2 279.9 272.2 264.2 252.1 239.4 230.7 222.6 209.3 195.9
187.5 178.1 165.3 150.5 141.8 132.7 117.9 104.3 95.2 86.2
72.6 59.6 51.6 43.9 34.4 39.2 83.7 106.6 134.4 164.2
188.9 260.8 364.9 519.5 625.3 749.9 905.9 1093.2 1263.9 1401.7
1595.7 1670.2 1691.6 1707.2 1731.9 1730.2 1719.2 1703.8 1682.5 1656.1
1642.1 1626.7 1611 1601.9 1598.2 1596.1 1598.4 1603.7 1606.4 1605.3
1599.6 1588.8 1577
336 335.6 334.2 331.2 328.6 325.6 319.3 311.8 306.1 300.1
290.6 280 272.4 264.5 252.3 239.6 231.1 222.7 209.5 196
187.5 178.4 164.9 150.6 141.6 132.4 117.9 104 94.7 85.6
72 58.9 50.7 43.1 33.3 38 81.1 104.2 133.5 165.5
192.9 270 382 543.4 659.5 774.5 919.7 1130.8 1294.1 1431.4
1602.3 1654.2 1666.5 1678.6 1694.5 1691.2 1680.3 1668.2 1651.6 1633.1
1621.1 1609 1598.1 1594.3 1591.9 1592.6 1597.2 1603.7 1607 1606.9
1602.8 1592.1 1577
336 335.9 334.6 331.8 329.1 325.8 319.9 312.2 306.5 300.5
291 280 272.6 264.8 252.5 239.9 231.4 222.8 209.7 196.2
187.5 178.7 164.5 150.7 141.4 132 117.9 103.7 94.1 85
71.4 58.1 49.7 42.3 32.2 36.7 78.6 101.8 132.6 166.9
196.8 279.2 399.1 567.4 693.8 799.1 933.5 1168.3 1324.2 1461.1
1608.9 1638.3 1641.4 1650.1 1657.1 1652.1 1641.5 1632.6 1620.8 1610.1
1600.1 1591.2 1585.3 1586.7 1585.7 1589 1596 1603.7 1607.6 1608.5
1606.1 1595.4 1577
336 335.2 333.7 331 328.3 324.9 319 311.5 305.9 300
290.7 279.7 272.3 264.6 252.5 239.8 231.4 222.8 209.6 196.2
187.2 178.4 164 150.3 140.8 131.4 116.9 102.6 92.8 83.7
69.8 56.3 47.8 40.3 30.1 34.1 74.1 100.3 137.1 185.9
234.7 328.3 467.2 628.9 749.2 860.9 1004.2 1202.2 1318.1 1410.6
1500.3 1516 1518.9 1527.3 1539 1545.1 1545.7 1545.1 1545.6 1548.7
1549 1548.9 1553.7 1562 1565.9 1574.4 1586.4 1596.4 1601.5 1603.2
1602.6 1592.8 1577
336 334.1 332.4 329.7 327 323.6 317.7 310.4 305 299.2
290.1 279.4 272 264.3 252.5 239.6 231.2 222.7 209.4 196.1
186.8 177.8 163.4 149.7 140 130.6 115.6 101.1 91.3 82
67.7 54.2 45.6 37.9 27.6 31 69.1 99.2 143.5 210.8
283.9 390.7 552.4 703 811.7 935.1 1093.8 1234.9 1299.9 1333.4
1353.3 1358.2 1363.9 1373.1 1394 1415.3 1431.1 1440.2 1455.7 1474.5
1487.9 1498.5 1516 1531.6 1541.5 1555.9 1573.9 1586.7 1593.1 1595.7
1596.9 1588.2 1577
336 334.3 332.6 329.8 327.2 323.8 317.9 310.7 305.2 299.4
290.4 279.7 272.3 264.5 252.8 239.8 231.4 222.9 209.5 196.2
186.6 177.4 162.6 148.7 138.8 129.4 114 99.2 89.5 79.9
65.3 51.7 42.8 35 24.6 26.2 57.7 94 148.7 224.2
300.1 394.3 535.6 654.7 740.2 848.5 990.8 1090.8 1130.2 1142.5
1146.2 1161.9 1179.8 1199.1 1236.9 1276.7 1306.5 1328.8 1364.6 1399.8
1424.2 1445.3 1476.2 1501.9 1518.5 1537.5 1560.5 1576.3 1584.4 1588
1591.2 1583.9 1577
336 335.6 334.3 331.5 328.8 325.5 319.6 312.3 306.5 300.5
291.5 280.8 273.2 265.5 253.3 240.6 231.9 223.3 209.9 196.5
186.6 177.1 161.5 147.3 137.2 127.5 112.1 97 87.2 77.4
62.5 48.6 39.4 31.5 20.8 19.6 40 84.9 152.5 225.8
283.5 339 416.8 484 534.8 601 695.2 769.7 809.2 837.8
878.9 927.1 966.5 1005.1 1067.6 1129.1 1172 1210.8 1272.4 1324.5
1357.7 1389.3 1434.5 1472.9 1496.6 1519.1 1546.2 1565.2 1575.4 1580.3
1585.4 1580 1577
336 336.8 335.7 332.9 330.2 326.8 320.9 313.5 307.5 301.5
292.3 281.6 273.9 266.2 253.8 241 232.2 223.5 209.9 196.5
186.5 176.7 160.5 146.1 135.7 125.9 110.4 95.2 85.4 75.2
60.1 45.9 36.5 28.4 17.5 13.8 24.2 71 141.6 207.9
248.9 275.1 306 335.8 361.1 395.2 452 507.4 546.3 586.4
654.4 725.9 781.1 834.7 916.9 996.9 1051 1103.7 1186.9 1254.6
1296.5 1337.5 1395.4 1444.2 1474 1500.1 1531.4 1554.2 1566.4 1572.9
1580.3 1577.2 1577
336 337.4 336.2 333.2 330.6 327.2 321.1 313.7 307.7 301.8
292.1 281.6 273.9 266.2 253.8 240.8 231.7 222.9 209.2 195.8
185.7 175.6 159.7 145.1 134.7 125 109.3 94.7 84.6 74.2
59 44.4 34.8 26.6 15.2 9.9 13.9 42.8 86.6 131.2
160.5 185.2 219.2 255.1 282.5 314.3 366.4 421.4 457.8 494.8
557.9 625.7 679.1 734.6 821.6 911.2 970.6 1029.4 1121.5 1200.5
1250.9 1297.9 1363.9 1416.7 1449.3 1479.3 1514.8 1543.7 1557.2 1566.3
1577 1577.9 1577
336 338 336.8 333.6 330.9 327.6 321.3 313.9 307.9 302.2
291.9 281.6 273.9 266.2 253.8 240.5 231.1 222.4 208.5 195
185 174.6 159 144.2 133.8 124.1 108.2 94.3 83.9 73.1
57.9 42.9 33.1 24.7 13 6.1 3.5 14.5 31.6 54.4
72.1 95.4 132.5 174.4 203.9 233.4 280.9 335.4 369.3 403.2
461.4 525.5 577.1 634.6 726.3 825.4 890.3 955.1 1056.1 1146.4
1205.3 1258.4 1332.4 1389.2 1424.5 1458.4 1498.2 1533.2 1548 1559.8
1573.8 1578.5 1577
336 337.4 336.2 333.2 330.6 327.2 321.1 313.7 307.7 301.8
292.1 281.6 273.9 266.2 253.8 240.8 231.7 222.9 209.2 195.8
185.7 175.6 159.7 145.1 134.7 125 109.3 94.7 84.6 74.2
59 44.4 34.8 26.6 15.2 9.3 10.6 30.3 62 95.6
117.1 139.8 176.7 220.1 251.4 282.5 328.8 378.5 410.3 440.8
492.4 546.3 586.6 632.3 706.1 788.2 847 906.4 1000.3 1096.1
1158.4 1212.6 1294.3 1358.2 1396.1 1433.9 1480.4 1517.9 1535.9 1551.6
1568.9 1577.2 1577
336 336.8 335.7 332.9 330.2 326.8 320.9 313.5 307.5 301.5
292.3 281.6 273.9 266.2 253.8 241 232.2 223.5 209.9 196.5
186.5 176.7 160.5 146.1 135.7 125.9 110.4 95.2 85.4 75.2
60.1 45.9 36.5 28.4 17.5 12.5 17.7 46.1 92.5 136.9
162.1 184.3 220.8 265.7 298.8 331.6 376.7 421.6 451.3 478.3
523.4 567 596.1 630 686 750.9 803.7 857.8 944.6 1045.9
1111.4 1166.8 1256.2 1327.3 1367.6 1409.4 1462.6 1502.5 1523.8 1543.4
1563.9 1575.9 1577
336 335.6 334.3 331.5 328.8 325.5 319.6 312.3 306.5 300.5
291.5 280.8 273.2 265.5 253.3 240.6 231.9 223.3 209.9 196.5
186.6 177.1 161.5 147.3 137.2 127.5 112.1 97 87.2 77.4
62.5 48.6 39.4 31.5 20.8 17.7 30.2 66.7 115.6 166.4
209.8 239.8 274.3 314.1 346.2 380.1 434.2 474.7 500.9 526.6
566.4 602.3 625.1 652.9 701.6 759.7 806.6 853.8 929.2 1018.1
1075.8 1132 1219 1298.2 1343.1 1387.2 1446.1 1488.1 1511.6 1533.2
1556 1572.1 1577
336 334.3 332.6 329.8 327.2 323.8 317.9 310.7 305.2 299.4
290.4 279.7 272.3 264.5 252.8 239.8 231.4 222.9 209.5 196.2
186.6 177.4 162.6 148.7 138.8 129.4 114 99.2 89.5 79.9
65.3 51.7 42.8 35 24.6 23.5 44.6 89 136.4 192.1
258.4 298.8 330.9 363.5 393.6 428.3 494.8 531.1 553.4 578.4
613.4 642.5 660.6 684.2 729.3 783.9 824.8 864.7 927.2 997.7
1044 1100.8 1182.1 1269.8 1319.9 1365.8 1430.1 1474 1499.3 1522.2
1547 1567.5 1577
336 334.1 332.4 329.7 327 323.6 317.7 310.4 305 299.2
290.1 279.4 272 264.3 252.5 239.6 231.2 222.7 209.4 196.1
186.8 177.8 163.4 149.7 140 130.6 115.6 101.1 91.3 82
67.7 54.2 45.6 37.9 27.6 28.9 58.8 105.8 152.6 208.3
276.9 331 379.7 408 428.3 456.1 520.9 563.6 588.7 613.4
644.5 670.1 687.5 708.6 747.6 796.4 833.1 871.6 930.6 994.6
1034.9 1086.7 1160 1247.3 1299.6 1348.7 1417.3 1464.2 1490.8 1514.3
1541.2 1564.6 1577
336 335.2 333.7 331 328.3 324.9 319 311.5 305.9 300
290.7 279.7 272.3 264.6 252.5 239.8 231.4 222.8 209.6 196.2
187.2 178.4 164 150.3 140.8 131.4 116.9 102.6 92.8 83.7
69.8 56.3 47.8 40.3 30.1 33.8 72.9 117.3 164.2 215.1
265.4 336.4 420.6 447.8 450.1 463.6 512.3 572.1 607 631.7
659.6 685.2 705.8 726 756.6 797.5 831.5 874.6 939.5 1008.9
1048.5 1089.7 1152.7 1230.6 1282.1 1335.8 1407.7 1458.9 1486 1509.4
1538.8 1563.3 1577
336 335.9 334.6 331.8 329.1 325.8 319.9 312.2 306.5 300.5
291 280 272.6 264.8 252.5 239.9 231.4 222.8 209.7 196.2
187.5 178.7 164.5 150.7 141.4 132 117.9 103.7 94.1 85
71.4 58.1 49.7 42.3 32.2 38 85.1 127.6 174.8 221.2
257.4 339.8 453.9 483.6 472.5 473.5 506.7 578.4 622.3 647.8
673.2 698.4 720.8 740.8 765.8 799.8 831 876.4 946.3 1019.8
1059.2 1092.6 1147 1217.4 1267.3 1324.3 1398.5 1453.3 1481.3 1504.3
1535.7 1561.3 1577
336 335.6 334.2 331.2 328.6 325.6 319.3 311.8 306.1 300.1
290.6 280 272.4 264.5 252.3 239.6 231.1 222.7 209.5 196
187.5 178.4 164.9 150.6 141.6 132.4 117.9 104 94.7 85.6
72 58.9 50.7 43.1 33.3 40.1 91.8 134.8 182.2 225.1
260 337.1 464.7 508 496.4 490.6 510.1 577.7 629 657.6
682.1 705.8 726.3 747.7 775.4 806.1 833.9 874.6 946.8 1020.7
1061.4 1095.5 1145.9 1214.5 1260.5 1316.7 1390.7 1447.3 1476.6 1498.6
1530.8 1557.4 1577
336 335.3 333.9 330.7 328 325.3 318.8 311.5 305.8 299.7
290.2 279.9 272.2 264.2 252.1 239.4 230.7 222.6 209.3 195.9
187.5 178.1 165.3 150.5 141.8 132.7 117.9 104.3 95.2 86.2
72.6 59.6 51.6 43.9 34.4 42.2 98.4 142 189.7 229
262.6 334.5 475.4 532.4 520.2 507.8 513.5 577 635.6 667.4
691.1 713.3 731.8 754.7 784.9 812.3 836.7 872.9 947.4 1021.6
1063.6 1098.3 1144.9 1211.6 1253.7 1309.1 1382.8 1441.2 1471.9 1493
1525.9 1553.5 1577
336 335.6 334.2 331.2 328.6 325.6 319.3 311.8 306.1 300.1
290.6 280 272.4 264.5 252.3 239.6 231.1 222.7 209.5 196
187.5 178.4 164.9 150.6 141.6 132.4 117.9 104 94.7 85.6
72 58.9 50.7 43.1 33.3 41.1 96.7 137.8 185.5 227.6
265.7 342.9 472.9 510.3 498 492.9 512.5 584.1 634.7 661.4
686.2 708.1 727.9 749.4 778.6 808 837.1 877.2 955 1026.1
1065.5 1098.9 1151.7 1219.3 1264.6 1318.8 1393.9 1449.7 1479 1501.1
1532.4 1557.4 1577
336 335.9 334.6 331.8 329.1 325.8 319.9 312.2 306.5 300.5
291 280 272.6 264.8 252.5 239.9 231.4 222.8 209.7 196.2
187.5 178.7 164.5 150.7 141.4 132 117.9 103.7 94.1 85
71.4 58.1 49.7 42.3 32.2 40 94.9 133.5 181.3 226.2
268.9 351.3 470.3 488.2 475.8 478 511.6 591.2 633.8 655.3
681.4 703 724.1 744.1 772.4 803.7 837.6 881.6 962.7 1030.6
1067.4 1099.5 1158.5 1226.9 1275.5 1328.5 1405 1458.2 1486.2 1509.2
1539 1561.3 1577
336 335.2 333.7 331 328.3 324.9 319 311.5 305.9 300
290.7 279.7 272.3 264.6 252.5 239.8 231.4 222.8 209.6 196.2
187.2 178.4 164 150.3 140.8 131.4 116.9 102.6 92.8 83.7
69.8 56.3 47.8 40.3 30.1 36.9 88.2 126.7 172.2 225.3
282 350.6 436.5 455 456.9 473.3 520.9 586.8 621.1 642.4
670.7 692.8 711.9 732.1 766.5 804.2 840.7 885.3 959.1 1022.5
1060.2 1098.9 1165.6 1242.4 1294.4 1343.7 1415.6 1465.5 1492.2 1514.6
1541.8 1562.3 1577
336 334.1 332.4 329.7 327 323.6 317.7 310.4 305 299.2
290.1 279.4 272 264.3 252.5 239.6 231.2 222.7 209.4 196.1
186.8 177.8 163.4 149.7 140 130.6 115.6 101.1 91.3 82
67.7 54.2 45.6 37.9 27.6 33.1 79.9 119 161.4 224.7
298.4 346.8 392.3 418.1 439.1 471.9 533.6 578.5 604.5 627.1
658 681 697 718 760.7 806.3 844.8 888.7 951.9 1010.2
1049.8 1097.9 1172.9 1260.5 1316 1360.7 1426.1 1472.4 1497.7 1518.9
1543.5 1562.3 1577
336 334.3 332.6 329.8 327.2 323.8 317.9 310.7 305.2 299.4
290.4 279.7 272.3 264.5 252.8 239.8 231.4 222.9 209.5 196.2
186.6 177.4 162.6 148.7 138.8 129.4 114 99.2 89.5 79.9
65.3 51.7 42.8 35 24.6 28 66.9 104.4 147.6 211
281.1 316.5 344.8 378.3 408.6 448.4 512 547.8 571.2 594.4
629.3 655.9 672.9 696.5 744 797.1 838.5 883.1 947.2 1011
1057.3 1112.7 1192.9 1281.7 1335.9 1377.7 1437.3 1480.9 1505 1524.3
1545.9 1562.6 1577
336 335.6 334.3 331.5 328.8 325.5 319.6 312.3 306.5 300.5
291.5 280.8 273.2 265.5 253.3 240.6 231.9 223.3 209.9 196.5
186.6 177.1 161.5 147.3 137.2 127.5 112.1 97 87.2 77.4
62.5 48.6 39.4 31.5 20.8 21.5 49.3 82.8 131 184.2
230.1 259.5 294 335.6 365.3 403 456.3 494.5 521.1 544.4
584.8 617.6 639.8 667.6 716.4 776.6 821.9 868.6 945.1 1024.9
1082.6 1143.2 1225.7 1305.8 1354.1 1394.8 1449.2 1491 1514 1530.7
1549.2 1563.3 1577
336 336.8 335.7 332.9 330.2 326.8 320.9 313.5 307.5 301.5
292.3 281.6 273.9 266.2 253.8 241 232.2 223.5 209.9 196.5
186.5 176.7 160.5 146.1 135.7 125.9 110.4 95.2 85.4 75.2
60.1 45.9 36.5 28.4 17.5 15.4 32.2 61.5 109.9 153
179.7 204.7 243.8 290.8 320.1 355.9 401.7 443.3 473.2 497.6
543.6 584.9 613.5 647.5 701.7 771 821.3 871.4 958.9 1050.4
1115.7 1178.7 1260.9 1332.9 1375.8 1414.6 1464.2 1503.6 1525.2 1539.5
1554.9 1565.7 1577
336 337.4 336.2 333.2 330.6 327.2 321.1 313.7 307.7 301.8
292.1 281.6 273.9 266.2 253.8 240.8 231.7 222.9 209.2 195.8
185.7 175.6 159.7 145.1 134.7 125 109.3 94.7 84.6 74.2
59 44.4 34.8 26.6 15.2 10.5 16.9 40.7 75.3 108.5
131.4 156.3 195.5 239.2 269.4 303.5 350.5 398.8 431.4 460.5
512.7 569.4 607.2 653.7 726 810.4 868.7 926.2 1020.4 1111.1
1172.5 1229 1303.1 1368.4 1407.5 1442.4 1488.6 1523.4 1543 1555.3
1568 1573.6 1577
336 338 336.8 333.6 330.9 327.6 321.3 313.9 307.9 302.2
291.9 281.6 273.9 266.2 253.8 240.5 231.1 222.4 208.5 195
185 174.6 159 144.2 133.8 124.1 108.2 94.3 83.9 73.1
57.9 42.9 33.1 24.7 13 5.7 1.7 20 40.8 64
83.2 107.9 147.2 187.7 218.7 251.1 299.3 354.2 389.6 423.5
481.7 553.9 601 660 750.2 849.7 916.1 980.9 1081.9 1171.8
1229.3 1279.4 1345.3 1403.9 1439.3 1470.2 1513 1543.2 1560.9 1571.2
1581.1 1581.5 1577
